1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shredder EA763ZD-54A

PAPER SHREDDER

Shredder EA763ZD-54A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 61,462.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power supply-AC100V(50/60Hz)
・Power consumption-390W(50Hz), 450W(60Hz)
・Shredding speed-About 2.4m/min.(50Hz), about 2.8m/min.(60Hz)
・Rated time(continuous shredding hours)-30 minute
・Dust box capacity-About 51L(A4 Paper about 1200 sheets)
・Shredding shape-About 3.9x28mm of Cross cut
・Throat width-302mm(A3)
・Throat thickness-3.5mm
・Maximum cutting number-A4-size copy paper: 18 (50 Hz)/15 (60 Hz) (*In case of vertical insertion: A3-size copy paper: 12 (50 Hz)/10 (60 Hz)), CD/DVD: 1, Card:1. Staples of stapler: up to No. 10
・Size-About 510x430x810(H)mm
・Material-ABS resin ,Steel, Synthetic resin decorative particle board
・Power supply cord-About 2m
・Silent type-About 60/70dB
・Functions-Ion generator: Reduces suction and flying of finely cut dust to the waste basket by static electricity, Auto reverse function (automatic reverse): When paper jamming is detected, the cutter automatically reverses for about 3 seconds to push up paper to the upper side. Auto offfunction: If no cutting state continues for 5 minutes after turning on the power, the power is automatically turned off.
・Overhead protection thermal protector with a safety protection device- It stops automatically when the motor is overheated. Auto stop circuit for overcurrent protection: It shuts off the power supply automatically and protects circuits and motors from breakage. Emergency stop switch: It stops the machine when it is pressed during shredding. Door magnet switch: The power isautomatically turned off by opening the door.
・Sustainable procurement

 
Part Number
EA763ZD-54A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 61,462.00

฿ 49,169.60

PAPER SHREDDER 1 Piece(s) 20 Day(s)

Loading...

  1. 1