1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Shredder EA763ZD-50A

PAPER SHREDDER

Hand Shredder EA763ZD-50A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,417.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dust box capacity-Approx. 3.2L
・Shredding shape-Paper: Cross cut (3 x 23mm),CD・DVD:3 breakup, Plastic card:4 breakup
・Throat width-Paper: 216mm (A4), CD/DVD: 126mm, Plastic card: 58mm
・Maximum shredding capacity-Paper: 1 sheet, CD/DVD:1 sheet, Plastic card :1 sheet
・Dim.-335(W)×145(D)×175(H)mm
・Weight-1.75kg

Part Number
EA763ZD-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,417.00

PAPER SHREDDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA763ZD-50A in the Hand Shredder EA763ZD-50A series.