1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shredder EA763ZD-47B

PAPER SHREDDER

Shredder EA763ZD-47B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,639.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Shredding Speed …2.4m/min.(50/60Hz)
・Rated Time …About 2min.
・Dust Box Volume …About 13.2L(A4copy Paper :About 70Sheets /5Sheet Shredding)Fractionation Case :About 0.9L
・Shredding Shape …Paper :Crosscut ,CD・Card :Straight CutThroat Width/Number …Paper :220mm(A4),CD:122mm
・Shredding The size …Paper :About 4×33mm,CD:Devided by 4Card :Devided by 2 to 4
・Shredding Capacity (Maximum Shredding Capacity )…Paper :5Sheet (A4 Fine qualitu paper 64g/㎡),CD・Card :1Sheet
・Operation Sound …About 70dB
・Power Supply …AC100V(50/60Hz)
・Power Consumption …195W(50/60Hz),Waiting The electric power :0W
・size …340(W)×170(D)×390(H)mm
・Weight …3.7kg
・Color …Black
・Stapler Needles Size No.10 and 11 Can Be Shredded Together. CDs, DVDs, and Cards Can Also Be Shredded.
・Collectively Shreds 5 Sheets Of A4-sized Paper.
Shredding Starts Automatically When You Insert Papers And Stops Automatically When Shredding Finishes.
When The Dust Box Is Detached From The machine Body, Shredding Operation Will Stop For Your Safety.
Use this function When The Equipment Is Jammed Or For Cleaning The Cutter Part.
This function Prevent Abnormal overheat. It stop until the temperature of motor decreased.
The Structure of The Insertion Slot Is Designed According To The Electrical Appliances And Material Safety Act, Ensuring Your Safety.・Clearnce of Insertion slot :About 3.2mm・Length from Insertion slot to blade :About 50mm
・Green Purchasing Law Applicable

Part Number
EA763ZD-47B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,639.00

PAPER SHREDDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA763ZD-47B in the Shredder EA763ZD-47B series.