1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shredder (Length hour operation) EA763ZD-37

PAPER SHREDDER

Shredder (Length hour operation) EA763ZD-37
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 79,655.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Waste Basket Volume …50L
・Shredding Speed …4m/min(50/60Hz)
・Rated Time …120 Minutes
・Shredding Shape …Crosscut (3×25mm)
・Throat Width/Number …240mm(A4)
・Maximum Shredding Capacity …23Sheet (50/60Hz)
・Power Supply …AC100V(50/60Hz)
・Power Consumption …800W
・Size …450(W)×338(D)×874(H)mm
・Double Door 、Fluorine Processing Cutter
・Able To Shred Card 、CD、DVD, Too.

Part Number
EA763ZD-37 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 79,655.00

฿ 59,741.25

PAPER SHREDDER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA763ZD-37 in the Shredder (Length hour operation) EA763ZD-37 series.