1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shredder EA763ZD-24A

PAPER SHREDDER

Shredder EA763ZD-24A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,067.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power Supply …AC100V(50/60Hz)
・Size …168(W) x 355(D) x 349(H)mm
・Weight …About 4.6kg
・Rated Power Consumption …175W
・Rated Time …3 minutes(Continuous usable time)
・Throat Width …Paper Investment Section :220mm,CD・DVD InvestmentSection :123mm
・Investment Thickness …Paper Investment Section :3.0mm,CD・DVD Investment Section :2.0mm
・Distance from input thickness to cutting edge…20mm,CD Investment Section 67mm
・Rated Number Of Sheets For Shredding …A4 copy Paper:6 Sheets ,CD・DVD:1 Sheet ,Plastic-Made Card :1 Sheet
・Safety Devices …Thermal protector ,Waste Basket switch ,Temperature Fuse
・Shredding size …About 4 x 27mm(Crosscut )
・Shredding Speed …About 2.2m/min(50/60Hz)
・Material…ABS Resin , Polypropylene , Steel
・Cord Length …About 1.4m
・Waste Basket Volume …8.8L
・CD Case Volume …0.9L
・Paper Recognizing sensor …Switch Type
・Cross-cutting Shredder That Can Shred 6 A4-size Copy Papers Simultaneously.
・Convenient Clear Dust Box For Easy Disposal And Check On Level Of Shredded Waste.
・Possible To Insert Papers In A Smooth Manner By Having The Inlet Part Cut Diagonally.
・It Can Shred Not Only Papers Such As Direct Mails And Postcards But Also Cds,Dvds, And Cards, Protecting Information You Do Not Want To Leak Outside.
・Color …White

Part Number
EA763ZD-24A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,067.00

PAPER SHREDDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA763ZD-24A in the Shredder EA763ZD-24A series.