1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shredder EA763ZD-2

PAPER SHREDDER

Shredder EA763ZD-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Waste Basket Volume …About 10L(Fractionation Case :0.5L)
・Shredding Speed …2.0m/min(50/60Hz)
・Rated Time …About 3minutes
・Shredding Shape …Crosscut (4×30mm )
・Loading width …219mm(A4)
・Maximum Shredding Capacity …A4Paper 7Sheet
・Power Supply …AC100V(50/60Hz)
・Power Consumption …125W(50/60Hz)
・Size …355(W)×159(D)×391(H)mm
・Weight …6.1kg
・Function …With Auto Start 、Auto Stop 、Forward Reverse Switch
・Capable Of Shredding Paper, Post Cards, Cds, And Dvds.

Part Number
EA763ZD-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,400.00

PAPER SHREDDER 1 Piece(s) 20 Day(s)

Loading...

  1. 1