1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shredder EA763ZB-68

PAPER SHREDDER

Shredder EA763ZB-68
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 143,850.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Waste Basket Volume …About 43L
・Shredding Speed …4.6m/Minutes(50Hz)、5.8m/Minutes(60Hz)
・Rated Time …30 Minutes
・Shredding Shape …One Cut Crossing (2.3×18mm)
・Throat Width/Number …310mm(A3)
・Maximum Shredding Capacity …A4Paper About 15Sheet (50Hz)、13Sheet (60Hz)
・Power Supply …AC100V(50/60Hz)
・Power Consumption (50/60Hz)…390W
・Size …700(W)×300(D)×700(H)mm
・Weight …54kg
・Stapler Shredding
・Auto Start 、Auto Stop

Part Number
EA763ZB-68 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 143,850.00

฿ 101,543.72

PAPER SHREDDER 1 Piece(s) 20 Day(s)

Loading...

  1. 1