Fan (Wall-Mounted / Flexible Head)

Brand :
ESCO
Caution
Product Description
[Product Specifications]
·Dimensions: 562 × 458 × 352 mm
·Weight: 4.3 kg
·Power consumption: 57 W (50 Hz), 69 W (60 Hz)
·Airflow: 3-level switching
·Pull string switch, air volume 3-level switching
·Pull string type flexible head operation
·40 cm blade adopted
·JAN: 4548745991109