Splash-Proof Wireless Microphone EA763CF-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Splash-proof type (IP65)
・Power supply-AA size battery x 1 pc
・Dim.-Dia. 54 x 230mm
・Weight-180g
・For EA916X-42A, -43A, EA763CF-25, -26A, -27