[AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band) 2 Pcs. Type

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim. (body)-66(W) x 106(H) x 22(D)mm
・Weight-120g
・Power supply-AA size battery x 1 pc (included)
・Compatible with EA763CF-31, -32A