[AA Battery × 1 Pc.]Wireless Microphone (800 MHz Band), Speech Type

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-Dia. 54 x 231mm
・Weight-Approx. 180g (including battery)
・Power supply-AA size battery x 1 pc (included)
・Compatible with EA763CF-31, -32A