Speaker and Amplifier Set EA763CF-20

Caution
Product Description
【Product Specifications】
・Speaker, amplifier and microphone(3 set)
・Rated output-10W
・Power supply-DC24V
・Load impedance-8 to 16Ω
・Size-90x89.5x35(H)mm
・Weight-270g〈speaker specification〉
・Rated impedance-8Ω
・ASA Weather-resistant resin and Made-stainlessmetal parts.
・Size-Opening:225x140mm, length188mm
・Weight-900g〈microphone specification〉
・Code-2m
・Single-head plug
・Impedance-600Ω(Unbalance)
・Weight-200g