1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ear Hanging Type Headset (USB Connection) EA763BC-23A

SPEAKER

Ear Hanging Type Headset (USB Connection) EA763BC-23A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,369.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Code Length …1.8m
・Headphone Section …Speaker System :Dynamic Press (Monaural)、Max. Input :10mW、Impedance :32Ω、Frequency Band :20 To 20,000Hz
・Microphone Section …Microphone System :Electret Condenser Microphone 、FrequencyBand :100Hz To 10,000、Input Sensitivity :-58dB ±3dB、Arm Length :110mm
・Compatible Model …USB interface Equipment、Windows8.1/8/ 7/Vista(up to SP 2)/XP(SP 2 to SP 3)、Mac OS X(up to 10.9)Operation,PlayStationR3/4※In PlayStationR3, "volume"and "the speaker mute" of the volume controller can not be used.
・Interface…USB
・Size…25(W)×20(D)×127(H)mm
・Weight…32g(not included cable)
・To online games, video conferencing, voice chat.
・Ambient sound can be confirmed,noise adopted picking up difficult noise reduction high-performance microphone.
・Replacement of Left and right , freely available to the angle adjustment.
・USB headset of Ear hook type that can be mounted on a compact.

 
Part Number
EA763BC-23A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,369.00

SPEAKER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA763BC-23A in the Ear Hanging Type Headset (USB Connection) EA763BC-23A series.