1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earphone EA763BC-19A

SPEAKER

Earphone EA763BC-19A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 912.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Color-White
・Sound system-Sealed type
・Ear plug type
・Driver unit -Dynamic type(Dia.9mm)
・Speaker input impedance-16Ω
・Sound pressure sensitivity--98dB/1mW
・Maximum input-8mW
・Play frequency band-20Hz/20,000Hz
・Code Length-1.2m(Y type)
・Plug-Dia.3.5mm 3 pole mini plug(L type)
・Size-Headphone body14(W)x21(D)x19(H)mm(except cord)
・Weight-Body: about 3g (not including cord)
・Accessories-Eat cap(XS/S/M/L),Warranty
・Ear plug-type stereo headphone. You can use a cable of the same color to enjoy coordination.
・Using a flat cable
・Flat cables that are easy to route and hardly tangled are used.
・Sound quality superior in balance
・It produces sound quality with excellent balance from the high-tone range to the low-tone range.

Part Number
EA763BC-19A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 912.00

SPEAKER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA763BC-19A in the Earphone EA763BC-19A series.