Dial timer EA763A-17

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power Supply-100VAC (50/60Hz)
    ・To be directly connected to outlet
    ・Weight-141g
    ・3-hour type
    ・With frequency switching
    ・Single operation system for on/off control
    ・This product cannot be used for equipment that is activated by operation of a remote control or an electronic switch, equipment that is automatically operated by a sensor, or equipment equipped with an electronic timer.
    ・Max. power consumption-Heaters: 1,500W or lowerEquipment using transformer: 800W or lowerEquipmentusing motor: 320W or lowerLighting equipment: incandescent lamp 600W or lowerfluorescent stand 100W or lower
    ・Dim.-60(W) x 43(D) x 74(H)mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Dial timer EA763A-17 | ESCO | MISUMI Thailand