Repeating Timer EA763A-16A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power Supply …AC100V(50/60Hz)
    ・Volume …15A Or Less (1,500W Or Less )
    ・Clock Accuracy …±5 Second /day
    ・Timer Setting …Setting of ON/OFF is possible 20 ways
    ・Power Consumption …1W Or Less
    ・Use Temperature And Humidity …0 to +50℃70%RH Or Less(However, that there is no condensation)
    ・Preservation Temperature And Humidity …0 to +60℃、80%RH Or Less (However, that there is no condensation)
    ・Size…62(W)×28(D)×70(H)mm
    ・Weight …95g
    ・Material …PC(Polycarbonate)
    ・Clock Backup Battery …Built-In Press Nickel hydoride battery (Exchange Unnecessary)
    ・Outlet Direct connection type
    ・Equipped With The “Countdown Functionality" Where The Power Will Be Turned Off Once The Configured Length Of Time Has Passed
    ・Not Usable For Products With Power Consumption Of 1,500W Or More And Products That Are Specified To Be Directly Connected To Wall Outlet (air Conditioners, Heaters, Etc.).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Repeating Timer EA763A-16A | ESCO | MISUMI Thailand