24Hours Time Switch EA763A-13B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power Supply …AC100V(50/60Hz)
    ・Circuit The number …1Circuit
    ・Circuit Composition …Identical Circuit
    ・Contact Composition …aContact
    ・Resistance Value Load …1,500Wuntil
    ・Set …15 Minutes Interval (On 48 times、Off 48 times)
    ・Contact Volume …Resistance Value :15A、White Heat light :10A、Guide :12A、Motor :AC100V、750W
    ・Size …72(W)×45(D)×108(H)mm
    ・Weight …180g
    ・Alternating current Motor Formula
    ・On・Automatic ・Off Change Switch Addapted
    ・24HourPress Max. 96Operation
    ・Installation Will Require The Qualification Of An Electrical Engineer.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat