Repeating timer EA763A-12

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・To be directly connected to outlet
    ・On/off time intervals: 30 min. or longer
    ・Power supply-100VAC (50/60Hz)
    ・Can be set at 15-min. intervals (0, 15, 30, 45 min.).
    ・This product cannot be used for equipment that is automatically operatedby a device sensor being activated by operation of a remote control or an electronic switch, or equipment equipped with an electronic timer.
    ・Max. power consumption-Heaters: 1,500W or lowerEquipment using transformer: 800W or lowerEquipment usingmotor: 320W or lowerLighting equipment: incandescent lamp 1,500W or lowerfluorescent stand 100W or lower
    ・Dim.-68 x 60 x 100(H)mm
    ・Weight-200g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat