Dial timer EA763A-11

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power supply-100VAC (50/60Hz)
    ・To be directly connected to outlet
    ・Weight-141g
    ・11-hour type
    ・With frequency switching
    ・Single operation system for on/off control
    ・This product cannot be used for equipment that is automatically operatedby a device sensor being activated by operation of a remote control or an electronic switch, or equipment equipped with an electronic timer.
    ・Max. power consumption-Heaters: 1,500W or lowerEquipment using transformer: 800W or lowerEquipment using motor: 320W or lowerLighting equipment: incandescent lamp 600W or lowerfluorescent stand 100W or lower
    ・Dim.-75 x 60 x 60(H)mm