Memo Pad (Water-Repellent Paper) EA762G-123

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・A7: 60 x 110mm, B7: 76 x 127mm, A6: 107 x 134mm
・Number of sheets-40 sheets
・Water repellent paper is used. This can be used on a rainy day or at a place with high humidity.
・Dim.-B7
・Ruled line-7mm x 16 lines
・Color-Black
・Qty. per unit-1 pc