1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic hook (white/yellow)

Magnetic hook (white/yellow)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 442.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Magnetic hooks that stick firmly to steel products such as lockers and refrigerators
·The metal fittings are rotatable, so the range of uses is wide depending on the installation location.

Part Number
EA762FG-73
EA762FG-74
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 442.00

WRITING MATERIAL 1 Piece(s) 22 Day(s) White

฿ 442.00

WRITING MATERIAL 1 Piece(s) 12 Day(s) Yellow

Loading...

  1. 1

Basic Information

Size 70×55×12mm Quantity 1 pc. Details 1 With auxiliary steel plate
Load capacity 2 kg Type J model