Magnet Clip EA762FG-114

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-35(W) x 45(D) x 18(H)mm
・Material-ABS resin
・You can easily insert a paper with one hand.
・Inside rubber grips the paper you inserted.
・Available to insert up to 3 postcards
・Color…Yellow