1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Rock(Magnet Addapted) EA762FF-702

WRITING MATERIAL

Paper Rock(Magnet Addapted) EA762FF-702
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 970.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size …300(W)×31(D)×16(H)mm
・Binding Number Of Sheets …5Sheet
・Material …Aluminum
・With Double-Sided Tape
・Gap Inserted In Strong Fixed 。You Can Easily Insert And Take Out The Paper With One Hand Only.

Part Number
EA762FF-702
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 970.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762FF-702 in the Paper Rock(Magnet Addapted) EA762FF-702 series.