Seat Cutter EA762EB-210

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body: Steel, PVC, ABS, nylon part
・Clamp size-32 to 38 mm
・For cutting various sheets and papers
・Suitable sheet width-1500mm or less

【Product Specifications】
・Material-Body: Steel, PVC, ABS, nylon part
・Clamp size-32 to 38 mm
・For cutting various sheets and papers
・Suitable sheet width-1500mm or less
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.