Paper Cutter EA762EB-20A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Rotary blade slide type
    ・Size A3
    ・Cut width-440mm
    ・Number of cuttable sheets-PPC Paper about 10 sheets (64g/mm2)(Perforated blade: up to PPC 3 sheets )
    ・Body size-348(W)x540(D)x77(H)mm
    ・Weight-2.2kg
    ・Material-Base dim. and blade: Steel, Resin part: ABS, AS
    ・Color-Black
    ・Accessories-Perforated bladex1pc , paper guide scale x1pc
    ・Characteristics- Handles that are convenient for carrying, equipped with a paper ruler (magnet type), easy to replace blades, easy-to-see ruled lines and size indication (1 cm grid, 5 cm grid, special size)
    ・Cuttable materials-Cardboard: 1 mm or less, soft vinyl: 0.8 mm or less, hard vinyl: 0.4 mm or less, PP film: 0.4 mm or less
    ・Uncuttable materials-Metallic films, glass containing films

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Paper Cutter EA762EB-20A | ESCO | MISUMI Thailand