1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Cutter EA762EB-19A

WRITING MATERIAL

Paper Cutter EA762EB-19A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,039.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Rotary blade slide type
・A4 size
・Cut width-310mm
・Number of cuttable sheets-PPC Paper about 12 sheets (64g/mm2)(Perforated blade: up to PPC 3 sheets )
・Body size-264(W)x411(D)x77(H)mm
・Weight-1.5kg
・Material-Base dim. and blade: Steel, Resin part: ABS, AS
・Color-Black
・Accessories-Perforated bladex1pc , paper guide scale x1pc
・Characteristics- Handles that are convenient for carrying, equipped with a paper ruler (magnet type), easy to replace blades, easy-to-see ruled lines and size indication (1 cm grid, 5 cm grid, special size)
・Cuttable materials-Cardboard: 1 mm or less, soft vinyl: 0.8 mm or less, hard vinyl: 0.4 mm or less, PP film: 0.4 mm or less
・Uncuttable materials-Metallic films, glass containing films

Part Number
EA762EB-19A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,039.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762EB-19A in the Paper Cutter EA762EB-19A series.