Clip Board EA762DA-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・A4 size S type
・Filing system…Horizontal filing
・Dim.…245 x 324 x 10mm
・With cover that can be folded by 360°
・Clip with non-slip stopper
・Unclear cover is suitable for protection of personal information related documents and confidential documents.
・Law on Promoting Green Purchasing Products