1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring File EA762CF-13B

WRITING MATERIAL

Spring File EA762CF-13B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 377.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・A4 size S type
・Holding capacity-300 sheets (30mm thickness)
・Dim.-226(W) x 36(D) x 307(H)mm
・Fixtures removable with a flat head screwdriver
・Quantity per unit…1 pc

Part Number
EA762CF-13B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 377.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762CF-13B in the Spring File EA762CF-13B series.