1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Binder EA762CC-25

WRITING MATERIAL

Clear Binder EA762CC-25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・A4 size S type
・Cover-PP sheet
・With clear PP pocket 20 sheets and color photo-mount
・30 holes
・Color…Black

Part Number
EA762CC-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,375.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762CC-25 in the Clear Binder EA762CC-25 series.