1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Clear Book EA762CC-15A

WRITING MATERIAL

Clear Book EA762CC-15A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,585.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・A4 size S type
・Cover-PP sheet, 0.8mm in thickness
・Various colors are available. It is convenient for sorting of documents.Color mounts are also used to suit the cover.
・Transparent PP pocket 20 sheets
・Color…Red
・Quantity per unit…10pcs

Part Number
EA762CC-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,585.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762CC-15A in the Clear Book EA762CC-15A series.