1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ink Pad [without Ink] EA762AE-16

WRITING MATERIAL

Ink Pad [without Ink] EA762AE-16
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,719.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Pad area dim.--15(92 x 55mm)-16(110 x 70mm)-17(140 x 90mm)
・Can stamp on metal, PR material, glass, etc.
・With hand clamped belt, non-slip and drop-non-damage rubber. (Ink is sold separately.)
・Dim. (W x D x H)mm…139 x 124 x 20.8
・Weight…205g
・-115 is used when thae disuk surface or curing and tenacity.

Part Number
EA762AE-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,719.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762AE-16 in the Ink Pad [without Ink] EA762AE-16 series.