(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA761XF-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 17,202.00 ฿ 13,761.60 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
[Product Specifications]
·Power Supply: 100 V AC
·Bulb: 10 high-luminance LED bulbs
·Power consumption: approx. 10 W
·Brightness: 800 lm
·Height (including LED light): 442 mm
·Light source part: 72 × 187 × 21.5 (thickness) mm
·Flexible tube: diameter 13 × 220 mm
·Weight: 1.63 kg
·Convenient to remove it with on/off switchable magnet
·Magnet size: 50 × 58.5 × 55 mm
·Holding force: 800 N (80 kgf)
·Cord Length: 1.6 m
·Flexible tube allows you to freely change the lighting location
·Uses thin lighting of only 21.5 mm
Suitable for use in narrow spaces without taking up installation space
·It can be used like a benchtop stand even at a work site or a steel desk
·JAN: 4548745942064
Part Number |
---|
EA761XF-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 17,202.00 ฿ 13,761.60 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?