(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA761XE-2A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,582.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Supply …AC100V(50/60Hz)
・Bulb …White LED 12Light
・Power Consumption …About 7W(At Lighting Up)、0.5WOr Less (At Turning off the lights)
・Mounting Clamp Thickness …40mm
・Code Length …2.5m
・With Cover
・Full length …390mmWeight …380g
・Brightness …400Lumens
・Emission of light Color …White Color
・Color Temperature …About 6,500K
・Emission of light Section Cover …Milk White Color
・Possible To Be Attached To A Pipe Since The Clamp Is V-shaped
・TouchSwitch Formula
・You Can Turn The Power On/off By Pressing The Touch-switch Either From The Front Side Or The Back Side
Part Number |
---|
EA761XE-2A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,582.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?