(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA761XE-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,547.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power supply…100VAC
・Bulb…LED x 48 pcs
・Length…210mm
・Weight…300g
・Mounting clamp thickness…40mm
・Cord length…1.8m
・Brightness…300 lumen
・Diameter of the light source…80mm
・Clamp is V-type, also grasp pipe.
・Touch switch type…Simply touch by hand, turning on and off possible.
・Power consumption…3.6W (lighting), 0.7W (standby)
Part Number |
---|
EA761XE-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,547.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?