(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA761XB-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,947.00 |
STORAGE GOODS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Size-Shade:230x60x15mm, Arm length:320mm, Base:190x105x25mm
・Weight(only body)-1.2kg
・Light source-Neutral white(5000K)、White(4000K)、Incandescent light color(2700K)
・Luminous-92lm
・Cord Length(m)- about 1.8
・Switch(Touch type)
・Softsurface lighting friendly to eyes
Part Number |
---|
EA761XB-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,947.00 |
STORAGE GOODS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?