(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA761XB-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,947.00 |
STORAGE GOODS | 1 Piece(s) | 15 Day(s) |
[Features]
·It is one of the best light for auxiliary lighting for PC work and hobbies such as reading
·You can choose the color of the light according to the scene
·Touch switch type that can be operated just by touching
·Since the clamp is in 2 ways, horizontal and vertical, it can be attached to partitions, etc.
[Product Specifications]
·Size: approx. 510 × 65 × 470 mm
·Shade: approx. 230 × 60 × 15 mm
·Upper arm length: approx. 255 mm
·Lower arm length: approx. 400 mm
·Mounting clamp: 20 to 55 mm
·Weight: approx. 830 g (including clamp)
·Power Supply: 100 V AC (50/60 Hz)
·Power consumption: Light color: daylight white / white, brightness 5: approx. 4.5 W, brightness 4: approx. 3.1 W, brightness 3: approx. 2.0 W, brightness 2: approx. 1.1 W, brightness 1: approx. 0.65 W
·Standby power: approx. 0.6 W
·Switch: Power supply: on/off, brightness: 5 levels, (touching "-" for 3 seconds to minimize brightness, "+" for 3 seconds to maximize brightness), toning: 3 levels (daylight white to white to warm white), timer: automatically OFF after 60 minutes
·Light source: daylight white (5,000 K), white (4,000 K), warm white (2700K)
·Downright Illuminance: shade height 32 cm, daylight white, brightness 5: reference value 672 lx
·Energy consumption efficiency: 20.4 lm/W
·Instrument luminous flux: 92 lm
·Lighting method: fixed current method
·Power supply cord length: approx. 1.8 m
·JAN: 4548745980615
Part Number |
---|
EA761XB-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,947.00 |
STORAGE GOODS | 1 Piece(s) | 15 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?