1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photo Frame (Part Number)

Photo Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 522.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·A print frame that makes use of the luster and lightness of aluminum.
·The matte backing inside allows it to accommodate two sizes.

Part Number
EA761LP-1A
EA761LP-2A
EA761LP-3A
EA761LP-4A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterials Weight Accessories Standard Stowed Sheet Size Frame External Dimensions (Vertical × Horizontal × Thickness) Mat Window Size

฿ 522.00

PHOTO FRAME 1 Piece(s) 12 Day(s) Frame: Aluminum, transparent plate: PET sheet (0.4 mm thick), back plate / stand: MDF150gWith solid mat mount with stand with hanging straps and hanging bracketsKG size / L size (When using a mat)152×102mm182×132×12mm117×79mm

฿ 637.00

PHOTO FRAME 1 Piece(s) 12 Day(s) Frame: Aluminum, transparent plate: PET sheet (0.4 mm thick), back plate / stand: MDF180gWith solid mat mount with stand with hanging straps and hanging brackets2L size / KG size (When using a mat)178×127mm208×157×12mm142×92mm

฿ 847.00

PHOTO FRAME 1 Piece(s) 12 Day(s) Frame: Aluminum, transparent plate: PET sheet (0.4 mm thick), back plate / stand: MDF380gWith solid mat mount with stand with hanging straps and hanging bracketsA4 size / B5 size (When using a mat)297×210mm327×240×12mm247×170mm

฿ 1,304.00

PHOTO FRAME 1 Piece(s) 12 Day(s) Frame: Aluminum, transparent plate: PET sheet (0.4 mm thick), back plate: MDF610gWith solid mat mount with hanging straps and hanging bracketsA3 size / B4 size (When using a mat)420×297mm450×327×12mm354×245mm

Loading...

  1. 1

Basic Information

Product type Others Materials (Main Body) Aluminum, PET sheet, MDF Product Detail Type digital print frame
Details 1 With hanging transparent bag