(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA761LM-41 |
EA761LM-42 |
EA761LM-43 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | External Shape Size | Screen size |
---|---|---|---|---|---|---|---|---|
฿ 13,087.00 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) | - | - | - | ||
฿ 14,794.00 ฿ 11,835.20 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) | 6 kg | 1,930(W)×70(D)×1,486(H)mm | 1,740 (W) ×1,305 (H) mm (85 inch) | ||
฿ 20,485.00 ฿ 16,388.00 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) | 9.3 kg | 2,330(W)×70(D)×1,786(H)mm | 2,140 (W) ×1,605 (H) mm (103 inch) |
[Features]
·Hanging and slow winding type
·Standard: 75 type, 85 type, 103 type
Part Number |
---|
EA761LM-41 |
EA761LM-42 |
EA761LM-43 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | External Shape Size | Screen size |
---|---|---|---|---|---|---|---|---|
฿ 13,087.00 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) | - | - | - | ||
฿ 14,794.00 ฿ 11,835.20 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) | 6 kg | 1,930(W)×70(D)×1,486(H)mm | 1,740 (W) ×1,305 (H) mm (85 inch) | ||
฿ 20,485.00 ฿ 16,388.00 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) | 9.3 kg | 2,330(W)×70(D)×1,786(H)mm | 2,140 (W) ×1,605 (H) mm (103 inch) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?