(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA761LM-32 |
EA761LM-33 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | External Shape Size | Screen size |
---|---|---|---|---|---|---|---|---|
฿ 11,270.00 |
SCREEN | 1 Piece(s) | 20 Day(s) | 1.24 kg | 955(W)×95(D)×710(H)mm | 810 (W) ×640 (H) mm (40 inch) | ||
฿ 14,120.00 ฿ 11,296.00 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) | 1.41 kg | 1,160(W)×95(D)×860(H)mm | 1,017 (W) ×792 (H) mm (50 inch) |
·It is compact when stored, so it won't get in the way even when placed on a table.
Part Number |
---|
EA761LM-32 |
EA761LM-33 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | External Shape Size | Screen size |
---|---|---|---|---|---|---|---|---|
฿ 11,270.00 |
SCREEN | 1 Piece(s) | 20 Day(s) | 1.24 kg | 955(W)×95(D)×710(H)mm | 810 (W) ×640 (H) mm (40 inch) | ||
฿ 14,120.00 ฿ 11,296.00 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) | 1.41 kg | 1,160(W)×95(D)×860(H)mm | 1,017 (W) ×792 (H) mm (50 inch) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?