1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Board (With Stand) (Part Number)

White Board (With Stand)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,154.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It has dark lines that are convenient for writing letters and drawing diagrams.
The materials are steel white (surface material), hard cardboard (core material), and aluminum (frame material).
Can be used on both sides.
With casters (2 with stoppers).

 
Part Number
EA761LE-120
EA761LE-150
EA761LE-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Accessories Screen size Overall size

฿ 28,154.00

OA APPLIANCES 1 Piece(s) 20 Day(s) 1330(W)×1860(H)mm2 magnets, 1 marker red and black, 1 eraser1200(W)×900(H)mm1330(W)×1860(H)mm

฿ 32,015.00

OA APPLIANCES 1 Piece(s) 20 Day(s) 1630(W)×1860(H)mm1 marker red and 1 black, 1 magnet, 1 eraser1,500(W)×900(H)mm1,630(W)×1,860(H)mm

฿ 37,267.00

OA APPLIANCES 1 Piece(s) 20 Day(s) 1930(W)×1860(H)mm2 magnets, 1 marker red and black, 1 eraser1800(W)×900(H)mm1930(W)×1860(H)mm

Loading...

  1. 1

Basic Information

Product type Stand type Materials Surface material: Steel white (baked), core material: Rigid cardboard, frame material: Aluminum Materials (Main Body) steel white (burning)
Details 2 With dark line Caster Swivel × 2, swivel (with stopper) × 2 (material: resin) Details 1 It can be used on both sides