Schedule Board EA761LC-5B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・size …350(W)×600(H)mm
・Board Surface Effective The size …330×580mm
・Weight …850g
・Material …The surface Material :Steel White ,Into Core Material :Plastic-Made Cardboard box ,Frame Material :Aluminum
・Accessories …With MagnetMarker Pen Red ・Black EAch 1 Pcs ,With Magnet Eraser 1 Pcs
・Qty. Per Unit …1Sheet