1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Civil Surveying Specialized Calculator EA761GD-31

WRITING MATERIAL

Civil Surveying Specialized Calculator EA761GD-31
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,430.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Memory …28
・Power Supply …AAA Battery ×4 Pcs (With )
・Size …88.5(W)×177.5(D)×21(H)mm
・Weight …About 250g
・IPX4、IP5X
・Matrix Calculation 、Complex Number Calculation 、Statistic Calculation 、Table Calculation 、The unit ConversionFunction .etc
・Twenty One Different Official Programs Useful For Calculating The Measurement Installed.
・Equipped With A Backlight Which Enables Work At A Dim Place And Time.
・PC Data Link Possible

Part Number
EA761GD-31 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,430.00

฿ 15,544.00

WRITING MATERIAL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761GD-31 in the Civil Surveying Specialized Calculator EA761GD-31 series.