1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scientific Calculator, [Mathematics Display] EA761GD-24D

WRITING MATERIAL

Scientific Calculator, [Mathematics Display] EA761GD-24D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,772.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・No. Of Digits …10Figure
・Memory …9
・Power Supply …Solar cell +LR44×1 pcs (With )
・Size…77(W)×165.5(D)×11.1(H)mm
・Weight …About 90g(Including Batteries)
・Display Pixels …High Minute Full Dot Liquid Crystal192×63Dot
・【Main Function 】…・Basic The function(The triangle ・Reverse The triangle 、Logarithm ・The index 、Power ・Power Root 、Square Root 、Square 、Cube Root 、Reverse The number 、Random Number 、Factorial 、π)・Statistic Calculation・Matrix Calculation・Total Product Calculation・Fraction Calculation・Hour Calculation (sexagesimal divisions ・decimal system)・ binary ・octal ・hexadecimal Calculation・Logic Calculation・Double Curve Line The function ・Reverse Double Curve Line The function・Complex Number Calculation・integral calculus Calculation・ differential calculus Calculation・Replay Function・Answer Function・Pre-Answer Function・UNDO Function・Multi Statement Function・Error recover Function・Continuation Calculation Function・%・Reminder Calculation・Greatest common divisor ・Least common multiple Calculation・Integer Calculation function・prime decomposition Function・Multi replay・Dual Table Calculation・List Function・List-based statistical data editing function・ΣCalculation・Standard deviation・2variable statistics・Quartile Calculation・Permutations and combinations・Scientific constants Function・The numerical value Table Function・Coordinate transformation・ENG Conversion Function・Equation Calculation function・Solve Function・Range specification Integer random number Function・The unit Conversion (302)・Variables list display Function・Ecology Mode Display・Memory Protection Function・Auto Power Off
・Can be displayed & input as a textbook(fraction, exponential, √, differential calculus, integral calculus etc.).
・It is recommended in mathematics, the industry basics, economy, society, the field of medicine, dental science, pharmacy.
・With Hard Case
・Corresponded to Land and House investigator Test
・Acquired Ecology Mark(Enviromental protection type product)Authorization
・Japanese Display CorrespondenceCenter cursor key for Easy OperationSlide Parameters Up And Down To Easily Move Vertically And Horizontally Within Expression. It Also Has Multi-replay Function That Can Call, Modify, And Re-execute Expressions That Were Executed In The Past. It Is Convenient For Repeated Calculation With N
・Input By Operating Keys According To Expressions in Textbooks.
・Index indication designation
・Circulating decimal DisplaySpecify Repetend in the recurring decimal. Conversion to a real numberis possible.

 
Part Number
EA761GD-24D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,772.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761GD-24D in the Scientific Calculator, [Mathematics Display] EA761GD-24D series.