1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scientific Calculator EA761GD-13B

WRITING MATERIAL

Scientific Calculator EA761GD-13B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,265.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Mantissa-10 digits
・Index-2 digits
・189 functions.
・Memory, , , 17
・internal arithmetic(Maximum )-16 digits
・Power supply-Solar battery+ alkaline battery(LR44)
・Size-80x165x14mm
・Weight-89g
・You can call executed formulas to checkthem. It has a multiplay function that enables simulation calculation by replacing values.
・It has the undo function so you can return to the previous screen by one operation when you delete a formula or a numerical expression by mistake
・2 linedisplay type

 
Part Number
EA761GD-13B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,265.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761GD-13B in the Scientific Calculator EA761GD-13B series.