1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desk Top Calculator (Waterproof) EA761GA-117

WRITING MATERIAL

Desk Top Calculator (Waterproof) EA761GA-117
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,842.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・No. of digits …12 digits
・Power Supply …Solar cell +CR2032×1 pc (included)
・Size …194.5×144.5×35.6mm
・Weight …255g
・Function …Tax calculation、Cost 、 Selling price 、Gross profit margin Calculation 、T・W・P(Combination of the solar cell and auxiliary battery)、Calculation The state Display 、Multi %、Four Arithmetic constant calculation 、Approximate calculation 、Digits Lowering (Shift)、+/-(Sign Change )、Key Roll Over Function (Quick draw Function )、Two Zero Key 、3 digits scale Display 、Large Display 、Tilt Display 、Plastic Key 、Auto Power Off
・Water Proof, Dust Type (JIS IP54 Compliance)
・Safe To Use Even Near Wet Area Or At A Dusty Area.
・The key pad washable remove.

Part Number
EA761GA-117
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,842.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761GA-117 in the Desk Top Calculator (Waterproof) EA761GA-117 series.