Calculator EA761GA-102

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・No. of digits-10 digits
・Tax calculation, time calculation, 3-digit position function, rounding up/off function
・Supporting quick input
・Power supply-Solar battery + CR2032 x 1 pc
・Dim.-107(W) x 178.5(D) x 26.1(H)mm
・Weight-175g
・Eco Mark-certified product
・Name…Main body