1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocketbook Calculator EA761G-21B

WRITING MATERIAL

Pocketbook Calculator EA761G-21B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 602.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・No. of digits-8 digits
・Battery-LR1130x1+Solar battery
・Size-71x116x16.5mm
・Weight-About 58.5g(including batteries)
・Material-Key part : Plastic
・Clear indication panel adoption(protection of the indication)
・Display angle-10.5℃
・Convenient for calculation of compound interest, depreciation cost, component ratio, etc. because automatic setting of constant is possible.
・The product, featuring the twin power, is mounted with a battery in addition to a solar cell. Contents of calculation are protected by the battery even if the sunlight is blocked during calculation.
・The 2-key roll over function supports fast typing; calculation condition is displayed.

Part Number
EA761G-21B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 602.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761G-21B in the Pocketbook Calculator EA761G-21B series.