1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Label writer EA761DT-4A

WRITING MATERIAL

Label writer EA761DT-4A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,659.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Input System …JIS Arrangement Keyboard Type
・Display …15 letters ×5lines (Liquid Crystal with Backlight )
・Tape Width …3.5・6・9・12・18・24・36・46mm
・Symbol ・Pictogram …1515Seed
・Format Function …123Variety
・PC Connection …USB Connection Correspondence
・Power Supply …AC Adapter (Included)
・Size …237(W)×235(D)×106.5(H)mm
・Weight …1.4kg
・Equipped with Auto Cutter with Half Cut function
・Accessories …Tape Cartridge (18mm)×1 Pc
・Its Speedy Printing WillShorten The Time Required For Preparing The Labels.
・Equipped with Excellent The character Conversion “ATOK
・Magnet Tape Recommendation
・Applicable Code Tape …EA761DR Series (The width :3.5 to 24mm)、EA761DS Series (The width :6 to 24mm)

 
Part Number
EA761DT-4A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,659.00

฿ 16,172.78

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761DT-4A in the Label writer EA761DT-4A series.