1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO Co., Ltd 4 to 36 mm Tepra

WRITING MATERIAL

ESCO Co., Ltd 4 to 36 mm Tepra
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,687.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Tape width-4, 6, 9, 12, 18, 24, 36mm
・Input-JIS key-arrangement keyboard system
・Display-15 characters x 5 lines
・Text memory-Approx. 500 characters
・Decorated character-Ornamental writing: 19 kinds, enlarged/shrunk letter: 5 kinds,and enclosed/hatched letter: 8 kinds
・Character size-13 levels
・Number of font types-Kanji: 9 font types, kana: 9 font types, alpha-numeral: 13 font types
・Power supply-AC adaptor (included), AA size battery x 6 pcs (separately sold), AA size nickel-hydrogen battery x 6 pcs (separately sold)
・Weight-1,160g
・Dim.-204(W) x 220(D) x 85(H)mm
・Large-size LCD monitor with back light
・EA761DK-41 to -365, and EA761DN-51 to -57 are applicable as tape.

Part Number
EA761DP-2A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,687.00

฿ 15,766.45

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761DP-2A in the ESCO Co., Ltd 4 to 36 mm Tepra series.