1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO Co., Ltd 4 to 36 mm Tepra (Part Number)

WRITING MATERIAL

ESCO Co., Ltd 4 to 36 mm Tepra
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 24,002.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Input System …JIS Arrangement Keyboard type(Kana Flip-Through type Correspondence)
・Built-In Font…Chinese characters 11 font、Kana 15 font、Alphanumeric 19 font
・Display …15 characters × 5 lines (LCD backlight)
・Label width …P-TAPE Standard4・6・9・12・18・24・36mm
・The character size…13 stage
・Decoration …Decoration Character :19 SeedExpansion and contraction:5 SeedEnclosure-network :8 Seed
・Text Memory …About 500 The character
・A Fixed Foreign Language …Japanese 、English 、Chinese (Simplified Chinese Character )、Korean Template text 821Words
・PC Connection …USB Connection
・Power Supply …With AC Adapter 、AA Alkaline battery ×6 Pcs (Separately Sold)、AA Nickel hydoride battery ×6 Pcs (Separately Sold )
・Size…195(W)×238(D)×91(H)mm
・Weight …1,190g(Except for Battery and Tape)
・Accessories …AC Adapter 、Test PRO Tape Cartridge 、Head Cleaning Tape (SR36C)、Transfer Stick
・Corresponding to rich PRO Tape Cartridge
・Symbol and pictograms are enriched
・Outline-fonts that Printed characters are smooth.
・Variations rich outer frame, tabular composition
・High Minute Head of 360dpi・384dot
・Applicable Tape …EA761DK-41 to -365、EA761DN-51 to -57

Part Number
EA761DL-3D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,002.00

฿ 19,201.60

WRITING MATERIAL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761DL-3D in the ESCO Co., Ltd 4 to 36 mm Tepra series.